Morse Standard Riveted Roller Chain - 35-2R 10FT
Part #:111551
Catalog #:35-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.141 in | Roller Diameter (in): | 0.2 in |
| Roller Width (in): | 0.1875 in | Number of Strands/Width: | 2 |
| Chain Family: | 35 | Material: | Steel |
| Chain Pitch (in): | 0.375 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Minimum Tensile Strength (lbs): | 3,516 lb | Width Over Pins/Total Width (in): | 0.866 in |
| Transverse Pitch (in): | 0.399 in | Pin Length (in): | 0.866 in |
| Plate Thickness (in): | 0.05 in | Inside Plate Height (in): | 0.35 in |
| Base Catalog No: | 35-2 | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288390848 | Weight: | 0.48 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

