Morse Standard Riveted Roller Chain - 40R 50FT
Part #:127715
Catalog #:40R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Number of Strands/Width: | 1 |
| Material: | Steel | Roller Width (in): | 0.3125 in |
| Chain Construction: | Riveted | Roller Diameter (in): | 0.312 in |
| Chain Family: | 40 | Number of Connecting Links Included: | 5 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.5 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Minimum Tensile Strength (lbs): | 3,125 lb | Total Length (ft): | 50 ft |
| Width Over Pins/Total Width (in): | 0.63 in | Base Catalog No: | 40 |
| Plate Thickness (in): | 0.06 in | Pin Length (in): | 0.63 in |
| Inside Plate Height (in): | 0.466 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395065 | Weight: | 0.46 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 9.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

