Morse Standard Riveted Roller Chain - 40R 100FT
Part #:127716
Catalog #:40R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Number of Strands/Width: | 1 |
| Chain Family: | 40 | Roller Diameter (in): | 0.312 in |
| Roller Width (in): | 0.3125 in | Number of Connecting Links Included: | 10 |
| Material: | Steel | Chain Construction: | Riveted |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.5 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 0.63 in | Pin Length (in): | 0.63 in |
| Base Catalog No: | 40 | Minimum Tensile Strength (lbs): | 3,125 lb |
| Plate Thickness (in): | 0.06 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 100 ft | Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662288395072 | Weight: | 0.44 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 9.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

