Morse Standard Riveted Roller Chain - 40-2R 10FT
Part #:127717
Catalog #:40-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.3125 in | Chain Family: | 40 |
| Pin Diameter (in): | 0.156 in | Chain Construction: | Riveted |
| Roller Diameter (in): | 0.312 in | Number of Connecting Links Included: | 1 |
| Number of Strands/Width: | 2 | Material: | Steel |
| Chain Pitch (in): | 0.5 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.06 in | Minimum Tensile Strength (lbs): | 6,250 lb |
| Total Length (ft): | 10 ft | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 1.215 in | Base Catalog No: | 40-2 |
| Transverse Pitch (in): | 0.566 in | Pin Length (in): | 1.215 in |
| Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662288395089 | Weight: | 0.90 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

