Morse Standard Riveted Roller Chain - 60R 10FT
Part #:127725
Catalog #:60R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 60 | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.234 in |
| Material: | Steel | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Chain Type: | Standard | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 0.99 in |
| Plate Thickness (in): | 0.094 in | Base Catalog No: | 60 |
| Inside Plate Height (in): | 0.7 in | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 0.99 in | Minimum Tensile Strength (lbs): | 7,030 lb |
General Specifications
| UPC: | 662288395164 | Weight: | 1.04 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

