Morse Standard Riveted Roller Chain - 60R 50FT
Part #:127726
Catalog #:60R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Number of Strands/Width: | 1 |
| Chain Family: | 60 | Material: | Steel |
| Number of Connecting Links Included: | 5 | Chain Construction: | Riveted |
| Roller Width (in): | 0.5 in | Pin Diameter (in): | 0.234 in |
| Chain Pitch (in): | 0.75 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.7 in | Base Catalog No: | 60 |
| Total Length (ft): | 50 ft | Minimum Tensile Strength (lbs): | 7,030 lb |
| Width Over Pins/Total Width (in): | 0.99 in | Plate Thickness (in): | 0.094 in |
| Side Plate Configuration: | Hourglass | Pin Length (in): | 0.99 in |
General Specifications
| UPC: | 662288395171 | Weight: | 1.09 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.90 IN |
| Packaged Height: | 14.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

