Morse Standard Riveted Roller Chain - 60-2R 10FT
Part #:127729
Catalog #:60-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Roller Width (in): | 0.5 in |
| Roller Diameter (in): | 0.468 in | Number of Connecting Links Included: | 1 |
| Chain Family: | 60 | Pin Diameter (in): | 0.234 in |
| Chain Construction: | Riveted | Material: | Steel |
| Chain Type: | Standard | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.7 in | Width Over Pins/Total Width (in): | 1.893 in |
| Plate Thickness (in): | 0.094 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft | Base Catalog No: | 60-2 |
| Pin Length (in): | 1.893 in | Transverse Pitch (in): | 0.897 in |
| Minimum Tensile Strength (lbs): | 14,060 lb |
General Specifications
| UPC: | 662288395201 | Weight: | 1.97 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 2.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

