Morse Standard Riveted Roller Chain - 140R 10.21FT
Part #:127744
Catalog #:140R 10.21FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 1 |
| Material: | Steel | Roller Width (in): | 1 in |
| Pin Diameter (in): | 0.5 in | Chain Family: | 140 |
| Roller Diameter (in): | 1 in | Chain Construction: | Riveted |
| Chain Pitch (in): | 1.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Base Catalog No: | 140 | Pin Length (in): | 2.117 in |
| Width Over Pins/Total Width (in): | 2.117 in | Plate Thickness (in): | 0.219 in |
| Inside Plate Height (in): | 1.634 in | Total Length (ft): | 10.21 ft |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 38,280 lb |
General Specifications
| UPC: | 662288395324 | Weight: | 5.15 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 15.90 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

