Browning Standard Riveted Roller Chain - J50 RIV 10 FT CH
Part #:1293513
Catalog #:J50 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 50 | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.375 in | Roller Diameter (in): | 0.4 in |
| Material: | Steel | Chain Pitch (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Inside Plate Height (in): | 0.584 in |
| Base Catalog No: | J50 | Pin Length (in): | 0.799 in |
| Width Over Pins/Total Width (in): | 0.86 in | Plate Thickness (in): | 0.08 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662289233557 | Weight: | 0.74 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

