Browning Standard Riveted Roller Chain - J60 RIV 10 FT CH
Part #:1293539
Catalog #:J60 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Chain Family: | 60 |
| Material: | Steel | Roller Diameter (in): | 0.468 in |
| Roller Width (in): | 0.5 in | Pin Diameter (in): | 0.234 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Chain Pitch (in): | 0.75 in | Number of Strands/Width: | 1 |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Plate Thickness (in): | 0.094 in | Base Catalog No: | J60 |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 1.08 in |
| Inside Plate Height (in): | 0.75 in | Pin Length (in): | 1.001 in |
General Specifications
| UPC: | 662289293537 | Weight: | 1.05 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

