Browning Standard Riveted Roller Chain - J80 RIV 10 FT CH
Part #:1293570
Catalog #:J80 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.312 in | Roller Diameter (in): | 0.625 in |
| Chain Family: | 80 | Roller Width (in): | 0.625 in |
| Material: | Steel | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Type: | Standard |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.125 in | Base Catalog No: | J80 |
| Total Length (ft): | 10 ft | Pin Length (in): | 1.299 in |
| Width Over Pins/Total Width (in): | 1.35 in |
General Specifications
| UPC: | 662289223640 | Weight: | 1.80 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 1.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

