Browning Standard Riveted Roller Chain - J100 RIV 10 FT CH
Part #:1293612
Catalog #:J100 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Chain Family: | 100 | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Chain Construction: | Riveted |
| Roller Width (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Chain Type: | Standard |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Width Over Pins/Total Width (in): | 1.7 in |
| Plate Thickness (in): | 0.156 in | Pin Length (in): | 1.562 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.166 in |
| Base Catalog No: | J100 |
General Specifications
| UPC: | 662289263653 | Weight: | 2.73 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.40 IN |
| Packaged Height: | 2.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

