Browning Standard Riveted Roller Chain - J120 RIV 10 FT CH
Part #:1293638
Catalog #:J120 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 120 | Pin Diameter (in): | 0.437 in |
| Roller Diameter (in): | 0.875 in | Number of Strands/Width: | 1 |
| Material: | Steel | Chain Construction: | Riveted |
| Roller Width (in): | 1 in | Chain Pitch (in): | 1.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Base Catalog No: | J120 |
| Inside Plate Height (in): | 1.4 in | Plate Thickness (in): | 0.187 in |
| Width Over Pins/Total Width (in): | 2.13 in | Pin Length (in): | 2.01 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662289303632 | Weight: | 3.82 LB |
| Packaged Length: | 14.30 IN | Packaged Width: | 14.60 IN |
| Packaged Height: | 2.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

