Browning Standard Riveted Roller Chain - J50-2 RIV 10 FT CH
Part #:1293745
Catalog #:J50-2 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Chain Family: | 50 |
| Chain Type: | Standard | Pin Diameter (in): | 0.2 in |
| Roller Diameter (in): | 0.4 in | Coating: | Uncoated |
| Roller Width (in): | 0.375 in | Number of Strands/Width: | 2 |
| Material: | Steel | Chain Pitch (in): | 0.625 in |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 1.51 in | Width Over Pins/Total Width (in): | 0.86 in |
| Base Catalog No: | J50-2 | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.584 in | Transverse Pitch (in): | 0.713 in |
| Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662289143795 | Weight: | 1.41 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

