Browning Standard Riveted Roller Chain - J80-2 RIV 10 FT CH
Part #:1293794
Catalog #:J80-2 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Roller Diameter (in): | 0.625 in |
| Chain Construction: | Riveted | Chain Family: | 80 |
| Pin Diameter (in): | 0.312 in | Roller Width (in): | 0.625 in |
| Material: | Steel | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Base Catalog No: | J80-2 |
| Plate Thickness (in): | 0.125 in | Pin Length (in): | 2.449 in |
| Width Over Pins/Total Width (in): | 1.35 in | Transverse Pitch (in): | 1.158 in |
| Inside Plate Height (in): | 0.934 in | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662289283828 | Weight: | 3.43 LB |
| Packaged Length: | 11.20 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 2.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

