Browning Standard Riveted Roller Chain - J100-2 RIV 10 FT CH
Part #:1293810
Catalog #:J100-2 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.375 in | Roller Width (in): | 0.75 in |
| Roller Diameter (in): | 0.75 in | Chain Family: | 100 |
| Chain Construction: | Riveted | Material: | Steel |
| Number of Strands/Width: | 2 | Chain Type: | Standard |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Inside Plate Height (in): | 1.166 in |
| Base Catalog No: | J100-2 | Plate Thickness (in): | 0.156 in |
| Transverse Pitch (in): | 1.408 in | Width Over Pins/Total Width (in): | 1.7 in |
| Pin Length (in): | 3.003 in | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662289263882 | Weight: | 5.27 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

