Browning Standard Riveted Roller Chain - J60-3 RIV 10 FT CH
Part #:1293901
Catalog #:J60-3 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.468 in |
| Roller Width (in): | 0.5 in | Chain Family: | 60 |
| Chain Construction: | Riveted | Material: | Steel |
| Pin Diameter (in): | 0.234 in | Chain Pitch (in): | 0.75 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.094 in | Width Over Pins/Total Width (in): | 1.08 in |
| Base Catalog No: | J60-3 | Total Length (ft): | 10 ft |
| Transverse Pitch (in): | 0.897 in | Pin Length (in): | 2.799 in |
General Specifications
| UPC: | 662289253951 | Weight: | 2.91 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 3.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

