Morse Standard Riveted Roller Chain - 40-3R 10FT
Part #:322043
Catalog #:40-3R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 3 |
| Chain Construction: | Riveted | Chain Family: | 40 |
| Material: | Steel | Roller Diameter (in): | 0.312 in |
| Pin Diameter (in): | 0.156 in | Roller Width (in): | 0.3125 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.5 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.06 in | Inside Plate Height (in): | 0.466 in |
| Minimum Tensile Strength (lbs): | 9,375 lb | Base Catalog No: | 40-3 |
| Width Over Pins/Total Width (in): | 1.78 in | Pin Length (in): | 1.78 in |
| Transverse Pitch (in): | 0.566 in |
General Specifications
| UPC: | 662288455295 | Weight: | 1.27 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 10.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

