Morse Standard Riveted Roller Chain - 50-3R 10FT
Part #:322046
Catalog #:50-3R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.4 in | Material: | Steel |
| Number of Strands/Width: | 3 | Chain Family: | 50 |
| Chain Construction: | Riveted | Roller Width (in): | 0.375 in |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Base Catalog No: | 50-3 | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 2.22 in | Plate Thickness (in): | 0.08 in |
| Width Over Pins/Total Width (in): | 2.22 in | Minimum Tensile Strength (lbs): | 14,646 lb |
| Inside Plate Height (in): | 0.584 in | Transverse Pitch (in): | 0.713 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288455325 | Weight: | 2.22 LB |
| Packaged Length: | 15.40 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 3.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

