Morse Standard Riveted Roller Chain - 60-3R 10FT
Part #:322048
Catalog #:60-3R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.468 in | Number of Strands/Width: | 3 |
| Roller Width (in): | 0.5 in | Pin Diameter (in): | 0.234 in |
| Chain Family: | 60 | Chain Construction: | Riveted |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.75 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.094 in | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Minimum Tensile Strength (lbs): | 21,090 lb | Transverse Pitch (in): | 0.897 in |
| Pin Length (in): | 2.79 in | Base Catalog No: | 60-3 |
| Width Over Pins/Total Width (in): | 2.79 in |
General Specifications
| UPC: | 662288455349 | Weight: | 2.97 LB |
| Packaged Length: | 9.70 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 3.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

