Morse Standard Riveted Roller Chain - 80-4R 10FT
Part #:322053
Catalog #:80-4R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 80 | Pin Diameter (in): | 0.312 in |
| Number of Strands/Width: | 4 | Roller Width (in): | 0.625 in |
| Roller Diameter (in): | 0.625 in | Material: | Steel |
| Number of Connecting Links Included: | 1 | Chain Construction: | Riveted |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Base Catalog No: | 80-4 | Plate Thickness (in): | 0.125 in |
| Pin Length (in): | 4.738 in | Total Length (ft): | 10 ft |
| Width Over Pins/Total Width (in): | 4.738 in | Side Plate Configuration: | Hourglass |
| Transverse Pitch (in): | 1.153 in | Inside Plate Height (in): | 0.934 in |
| Minimum Tensile Strength (lbs): | 50,000 lb |
General Specifications
| UPC: | 662288455394 | Weight: | 7.12 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 5.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

