Morse Standard Riveted Roller Chain - 120-2R 10FT
Part #:322067
Catalog #:120-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 120 | Number of Strands/Width: | 2 |
| Roller Width (in): | 1 in | Chain Construction: | Riveted |
| Roller Diameter (in): | 0.875 in | Material: | Steel |
| Pin Diameter (in): | 0.438 in | Number of Connecting Links Included: | 1 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.5 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.4 in |
| Plate Thickness (in): | 0.187 in | Base Catalog No: | 120-2 |
| Pin Length (in): | 3.749 in | Minimum Tensile Strength (lbs): | 56,250 lb |
| Total Length (ft): | 10 ft | Transverse Pitch (in): | 1.789 in |
| Width Over Pins/Total Width (in): | 3.749 in |
General Specifications
| UPC: | 662288455486 | Weight: | 7.65 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

