Morse Standard Riveted Roller Chain - 140-3R 10.21FT
Part #:322077
Catalog #:140-3R 10.21FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1 in | Material: | Steel |
| Chain Family: | 140 | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.5 in | Number of Strands/Width: | 3 |
| Number of Connecting Links Included: | 1 | Roller Width (in): | 1 in |
| Chain Pitch (in): | 1.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 5.965 in | Base Catalog No: | 140-3 |
| Plate Thickness (in): | 0.219 in | Total Length (ft): | 10.21 ft |
| Transverse Pitch (in): | 1.924 in | Inside Plate Height (in): | 1.56 in |
| Minimum Tensile Strength (lbs): | 114,840 lb | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 5.965 in |
General Specifications
| UPC: | 662288455554 | Weight: | 14.51 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

