Morse Standard Riveted Roller Chain - 100R 50FT
Part #:325641
Catalog #:100R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 100 | Number of Connecting Links Included: | 5 |
| Roller Diameter (in): | 0.75 in | Pin Diameter (in): | 0.375 in |
| Chain Construction: | Riveted | Roller Width (in): | 0.75 in |
| Material: | Steel | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1.25 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 1.166 in | Side Plate Configuration: | Hourglass |
| Base Catalog No: | 100 | Width Over Pins/Total Width (in): | 1.555 in |
| Pin Length (in): | 1.555 in | Plate Thickness (in): | 0.156 in |
| Total Length (ft): | 50 ft | Minimum Tensile Strength (lbs): | 19,530 lb |
General Specifications
| UPC: | 662288461845 | Weight: | 2.70 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

