Morse Standard Riveted Roller Chain - 60-2R 50FT
Part #:330876
Catalog #:60-2R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Number of Strands/Width: | 2 |
| Roller Width (in): | 0.5 in | Pin Diameter (in): | 0.234 in |
| Material: | Steel | Number of Connecting Links Included: | 5 |
| Chain Construction: | Riveted | Chain Family: | 60 |
| Chain Pitch (in): | 0.75 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Base Catalog No: | 60-2 | Plate Thickness (in): | 0.094 in |
| Transverse Pitch (in): | 0.897 in | Width Over Pins/Total Width (in): | 1.893 in |
| Inside Plate Height (in): | 0.7 in | Pin Length (in): | 1.893 in |
| Minimum Tensile Strength (lbs): | 14,060 lb | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 50 ft |
General Specifications
| UPC: | 662288467779 | Weight: | 1.98 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

