Morse Standard Riveted Roller Chain - 35-2R 100FT
Part #:335952
Catalog #:35-2R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Pin Diameter (in): | 0.141 in |
| Chain Construction: | Riveted | Material: | Steel |
| Number of Connecting Links Included: | 10 | Roller Diameter (in): | 0.2 in |
| Chain Family: | 35 | Roller Width (in): | 0.1875 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.375 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.05 in | Pin Length (in): | 0.866 in |
| Inside Plate Height (in): | 0.35 in | Total Length (ft): | 100 ft |
| Width Over Pins/Total Width (in): | 0.866 in | Transverse Pitch (in): | 0.399 in |
| Minimum Tensile Strength (lbs): | 3,516 lb | Base Catalog No: | 35-2 |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288474029 | Weight: | 0.45 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 9.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

