Browning Standard Riveted Roller Chain - J40 RIV 100 FT CH
Part #:3601036
Catalog #:J40 RIV 100 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Number of Strands/Width: | 1 |
| Material: | Steel | Roller Width (in): | 0.3125 in |
| Pin Diameter (in): | 0.156 in | Roller Diameter (in): | 0.312 in |
| Chain Family: | 40 | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.5 in |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Inside Plate Height (in): | 0.466 in |
| Width Over Pins/Total Width (in): | 0.7 in | Base Catalog No: | J40 |
| Plate Thickness (in): | 0.06 in | Pin Length (in): | 0.647 in |
| Total Length (ft): | 100 ft |
General Specifications
| UPC: | 662289500871 | Weight: | 0.44 LB |
| Packaged Length: | 12.70 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 10.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

