Morse Standard Riveted Roller Chain - 80-5R 10FT
Part #:371911
Catalog #:80-5R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Pin Diameter (in): | 0.313 in | Roller Width (in): | 0.625 in |
| Roller Diameter (in): | 0.625 in | Chain Family: | 80 |
| Number of Strands/Width: | 5 | Chain Construction: | Riveted |
| Chain Pitch (in): | 1 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.934 in | Plate Thickness (in): | 0.125 in |
| Base Catalog No: | 80-5 | Total Length (ft): | 10 ft |
| Transverse Pitch (in): | 1.153 in | Side Plate Configuration: | Hourglass |
| Minimum Tensile Strength (lbs): | 62,500 lb | Width Over Pins/Total Width (in): | 5.891 in |
| Pin Length (in): | 5.891 in |
General Specifications
| UPC: | 662288860372 | Weight: | 8.46 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

