Morse Standard Riveted Roller Chain - 100-5R 10FT
Part #:371923
Catalog #:100-5R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Chain Family: | 100 | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.375 in | Number of Strands/Width: | 5 |
| Roller Diameter (in): | 0.75 in | Roller Width (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1.25 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 1.166 in | Transverse Pitch (in): | 1.408 in |
| Pin Length (in): | 7.187 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.156 in | Base Catalog No: | 100-5 |
| Minimum Tensile Strength (lbs): | 97,650 lb | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 7.187 in |
General Specifications
| UPC: | 662288865711 | Weight: | 12.66 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 8.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

