Morse Standard Roller Chain - Coupling Chain - 80-2 JNG PIN DRC & CT
Part #:330493
Catalog #:80-2 JNG PIN DRC & CT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 80 | Number of Strands/Width: | 2 |
| Material: | Steel | Roller Diameter (in): | 0.625 in |
| Roller Width (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Chain Type: | Coupling Chain | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Pin Length (in): | 2.51 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.934 in |
| Base Catalog No: | 80-2 | Width Over Pins/Total Width (in): | 2.432 in |
| Plate Thickness (in): | 0.125 in | Minimum Tensile Strength (lbs): | 25,000 lb |
General Specifications
| UPC: | 662288573210 | Weight: | 0.06 LB |
| Packaged Length: | 0.25 IN | Packaged Width: | 0.25 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | China |

