Browning Steel Bushed Bore Roller Chain Sprocket - 35G17
Part #:1169150
Catalog #:35G17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 17 | Chain Pitch (in): | 0.375 in |
| Bushing Used: | Split Taper | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel |
| Min Bore (in): | 0.375 in | Pitch Diameter (in): | 2.041 in |
| Max Bore (in): | 1 in | Bore Type: | Bushed Bore |
| Overall Length (in): | 1.35625 in | Outside Diameter (in): | 2.231 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.015 in |
| Maximum Bore (in): | 1 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 25 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289113934 | Weight: | 0.38 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

