Browning Steel Bushed Bore Roller Chain Sprocket - 35H28
Part #:1169275
Catalog #:35H28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Min Bore (in): | 0.375 in |
| Number of Teeth: | 28 | Pitch Diameter (in): | 3.349 in |
| Material: | Steel | Max Bore (in): | 1.5 in |
| Product Type: | Bushed Roller Chain Sprocket | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Bushing Used: | Split Taper | Outside Diameter (in): | 3.553 in |
| Overall Length (in): | 1.51225 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289224111 | Weight: | 0.92 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

