Browning Steel Bushed Bore Roller Chain Sprocket - 35H60
Part #:1169374
Catalog #:35H60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 60 | Bushing Used: | Split Taper |
| Pitch Diameter (in): | 7.165 in | Max Bore (in): | 1.5 in |
| Chain Pitch (in): | 0.375 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel | Min Bore (in): | 0.375 in |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 7.38 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 1.51225 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289174218 | Weight: | 2.40 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

