Browning Steel Bushed Bore Roller Chain Sprocket - 41P40
Part #:1169630
Catalog #:41P40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Max Bore (in): | 1.75 in |
| Pitch Diameter (in): | 6.373 in | Material: | Steel |
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 0.5 in |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Bushing Used: | Split Taper |
| Number of Teeth: | 40 | Outside Diameter (in): | 6.653 in |
| Hub Diameter (in): | 3 in | Length Through Bore (in): | 1.9375 in |
| Sprocket Material: | Steel | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.15625 in | Hub Type: | Bushed |
| Tooth Width (in): | 0.227 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 1.75 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289274512 | Weight: | 3.55 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

