Browning Steel Bushed Bore Roller Chain Sprocket - 41P72
Part #:1169705
Catalog #:41P72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 72 | Pitch Diameter (in): | 11.463 in |
| Material: | Steel | Min Bore (in): | 0.5 in |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 1.75 in |
| Bushing Used: | Split Taper | Length Through Bore (in): | 1.9375 in |
| Tooth Width (in): | 0.227 in | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.15625 in | Hub Diameter (in): | 3 in |
| Sprocket Material: | Steel | Outside Diameter (in): | 11.752 in |
| Hub Type: | Bushed | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 1.75 in |
General Specifications
| UPC: | 662289194537 | Weight: | 7.70 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

