Browning Steel Bushed Bore Roller Chain Sprocket - 40P44
Part #:1170182
Catalog #:40P44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.009 in | Number of Teeth: | 44 |
| Bushing Used: | Split Taper | Min Bore (in): | 0.5 in |
| Max Bore (in): | 1.75 in | Chain Pitch (in): | 0.5 in |
| Product Type: | Bushed Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Outside Diameter (in): | 7.291 in |
| Hub Type: | Bushed | Tooth Width (in): | 0.284 in |
| Bore Type: | Bushed Bore | Hub Diameter (in): | 3 in |
| Length Through Bore (in): | 1.9375 in | Sprocket Material: | Steel |
| Overall Length (in): | 2.221225 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 42 mm |
| Minimum Bore (mm): | 14 mm | Pitch Type: | Single |
| Number of Hubs: | 1 | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 1.75 in |
General Specifications
| UPC: | 662289255030 | Weight: | 4.10 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

