Browning Steel Bushed Bore Roller Chain Sprocket - 40P54
Part #:1170232
Catalog #:40P54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 54 | Pitch Diameter (in): | 8.599 in |
| Max Bore (in): | 1.75 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel | Min Bore (in): | 0.5 in |
| Bushing Used: | Split Taper | Product Type: | Bushed Roller Chain Sprocket |
| Chain Pitch (in): | 0.5 in | Outside Diameter (in): | 8.885 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.221225 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 42 mm |
| Minimum Bore (mm): | 14 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289145171 | Weight: | 5.68 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

