Browning Steel Bushed Bore Roller Chain Sprocket - 40Q60
Part #:1170265
Catalog #:40Q60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Number of Teeth: | 60 |
| Product Type: | Bushed Roller Chain Sprocket | Material: | Steel |
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Min Bore (in): | 0.75 in | Pitch Diameter (in): | 9.554 in |
| Max Bore (in): | 2.6875 in | Overall Length (in): | 2.887375 in |
| Outside Diameter (in): | 9.841 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289225156 | Weight: | 9.28 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

