Browning Steel Bushed Bore Roller Chain Sprocket - 40P70
Part #:1170273
Catalog #:40P70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 70 | Bushing Used: | Split Taper |
| Max Bore (in): | 1.75 in | Material: | Steel |
| Min Bore (in): | 0.5 in | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 11.145 in |
| Product Type: | Bushed Roller Chain Sprocket | Overall Length (in): | 2.221225 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 11.433 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289155187 | Weight: | 8.36 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

