Browning Steel Bushed Bore Roller Chain Sprocket - 40Q70
Part #:1170281
Catalog #:40Q70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 11.145 in | Number of Teeth: | 70 |
| Max Bore (in): | 2.6875 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Bushing Used: | Split Taper | Material: | Steel |
| Chain Pitch (in): | 0.5 in | Min Bore (in): | 0.75 in |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 11.433 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.887375 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289285136 | Weight: | 11.17 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.90 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

