Browning Steel Bushed Bore Roller Chain Sprocket - 50Q44
Part #:1170828
Catalog #:50Q44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Bushing Used: | Split Taper |
| Min Bore (in): | 0.75 in | Pitch Diameter (in): | 8.761 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 44 |
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 2.6875 in |
| Chain Pitch (in): | 0.625 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 9.114 in | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289165704 | Weight: | 9.11 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

