Browning Steel Bushed Bore Roller Chain Sprocket - 50Q54
Part #:1170877
Catalog #:50Q54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.6875 in | Bushing Used: | Split Taper |
| Chain Pitch (in): | 0.625 in | Material: | Steel |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 54 |
| Pitch Diameter (in): | 10.749 in | Min Bore (in): | 0.75 in |
| Product Type: | Bushed Roller Chain Sprocket | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.828125 in | Outside Diameter (in): | 11.106 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289225767 | Weight: | 10.40 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

