Browning Steel Bushed Bore Roller Chain Sprocket - 50Q70
Part #:1170901
Catalog #:50Q70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.75 in | Pitch Diameter (in): | 13.931 in |
| Number of Teeth: | 70 | Max Bore (in): | 2.6875 in |
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Split Taper |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Material: | Steel | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 14.292 in | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289135844 | Weight: | 17.60 LB |
| Packaged Length: | 14.29 IN | Packaged Width: | 14.29 IN |
| Packaged Height: | 2.78 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

