Browning Steel Bushed Bore Roller Chain Sprocket - 60Q31
Part #:1171305
Catalog #:60Q31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel |
| Bushing Used: | Split Taper | Number of Teeth: | 31 |
| Pitch Diameter (in): | 7.413 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Pitch (in): | 0.75 in | Max Bore (in): | 2.6875 in |
| Min Bore (in): | 0.75 in | Overall Length (in): | 2.828125 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 7.825 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289286270 | Weight: | 8.16 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

