Browning Steel Bushed Bore Roller Chain Sprocket - 60Q37
Part #:1171362
Catalog #:60Q37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 37 | Pitch Diameter (in): | 8.844 in |
| Bushing Used: | Split Taper | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Max Bore (in): | 2.6875 in | Chain Pitch (in): | 0.75 in |
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 0.75 in |
| Material: | Steel | Outside Diameter (in): | 9.262 in |
| Overall Length (in): | 2.828125 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289116263 | Weight: | 10.40 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

