Browning Steel Bushed Bore Roller Chain Sprocket - 60Q39
Part #:1171388
Catalog #:60Q39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Bushing Used: | Split Taper |
| Material: | Steel | Max Bore (in): | 2.6875 in |
| Number of Teeth: | 39 | Product Type: | Bushed Roller Chain Sprocket |
| Chain Pitch (in): | 0.75 in | Pitch Diameter (in): | 9.321 in |
| Min Bore (in): | 0.75 in | Outside Diameter (in): | 9.74 in |
| Overall Length (in): | 2.828125 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289176311 | Weight: | 11.40 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

