Browning Steel Bushed Bore Roller Chain Sprocket - 60Q56
Part #:1171487
Catalog #:60Q56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 56 | Max Bore (in): | 2.6875 in |
| Pitch Diameter (in): | 13.376 in | Material: | Steel |
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 0.75 in |
| Bushing Used: | Split Taper | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Overall Length (in): | 2.828125 in |
| Outside Diameter (in): | 13.805 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289106417 | Weight: | 20.30 LB |
| Packaged Length: | 13.81 IN | Packaged Width: | 13.81 IN |
| Packaged Height: | 2.78 IN | HTC: | 8483.90.1050 |

