Browning Steel Bushed Bore Roller Chain Sprocket - 60R84
Part #:1171578
Catalog #:60R84
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Max Bore (in): | 3.75 in |
| Chain Pitch (in): | 0.75 in | Pitch Diameter (in): | 20.058 in |
| Number of Teeth: | 84 | Bushing Used: | Split Taper |
| Min Bore (in): | 1.125 in | Product Type: | Bushed Roller Chain Sprocket |
| Material: | Steel | Tooth Width (in): | 0.459 in |
| Overall Length (in): | 3.140625 in | Sprocket Material: | Steel |
| Hub Type: | Bushed | Hub Diameter (in): | 5.375 in |
| Bore Type: | Bushed Bore | Length Through Bore (in): | 2.875 in |
| Outside Diameter (in): | 20.505 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Min Bushing Bore (in): | 1.125 in |
| Max Bushing Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289116492 | Weight: | 44.80 LB |
| Packaged Length: | 20.49 IN | Packaged Width: | 20.49 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

