Browning Steel Bushed Bore Roller Chain Sprocket - 80Q35
Part #:1171933
Catalog #:80Q35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 2.6875 in | Bushing Used: | Split Taper |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 11.156 in |
| Min Bore (in): | 0.75 in | Number of Teeth: | 35 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.828125 in | Outside Diameter (in): | 11.711 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289286850 | Weight: | 16.45 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

