Browning Steel Bushed Bore Roller Chain Sprocket - 80Q38
Part #:1171974
Catalog #:80Q38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Bushing Used: | Split Taper |
| Max Bore (in): | 2.6875 in | Chain Pitch (in): | 1 in |
| Number of Teeth: | 38 | Min Bore (in): | 0.75 in |
| Pitch Diameter (in): | 12.11 in | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.828125 in | Outside Diameter (in): | 12.668 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Tooth Width (in): | 0.575 in | Length Through Bore (in): | 2.5 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Hub Projection (in): | 2.015 in | Number of Hubs: | 1 |
| Hardened Teeth: | No | Overall Width (in): | 2.828125 in |
General Specifications
| UPC: | 662289306893 | Weight: | 20.60 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.40 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

